??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9133179
HELP_VARIABLE
Order Number
9133179
Door Thickness
22-30 mm
13.500 mm
Hole Diameter
3.500 mm
L1
61.500 mm
L2
48.000 mm
L3
31.700 mm
L4
18.200 mm
L5
46.500 mm
T1
18.500 mm
T2
6.500 mm
G
0.100 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D